TLD1125EL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Control Inputs1
-
FamilyLITIX™ Basic
-
Feedback OutputNo
-
InhibitYes
-
Iq0.1 µA
-
LanguageSPICE
-
Open Load DetectionYes
-
Operating Temperature-40 °C to 150 °C
-
Output Channels1
-
Output Current180 mA
-
Planned to be available until at least2038
-
Product CategoryAutomotive Lighting ICs
-
PWM engineYes
-
PWMYes
-
Short Circuit ProtectionYes
-
Short GND DetectionYes
-
Tolerance7%
-
TopologyLinear
-
VQ (multiple)40.0 V
-
VS5.5 V to 40 V
| Recommended | ||
|
OPN
|
TLD1125ELXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Integrated O/P,optimized to drive LEDs
- Output current up to 360mA per channel
- Low current consumption in sleep mode
- PWM-operation supported via VS-&EN-pin
- Output current adjustable
- Reverse polarity protection
- Undervoltage detection
- Open load&short circuit to GND diagnosis
- Wide temperature range:-40 °C<150 °C
- PG-SSOP14 package with exposed heatslug
- Green Product (RoHS compliant)
Applications
Diagrams